Handfeuermelder
Turbine Mini Intercom
The IP Turbine Mini intercom station is robust and designed for indoor use. This station is typically used as a communication, information or emergency point and connects directly to the IP network.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Dieses Produkt wurde eingestellt.
The IP Turbine Mini intercom station is robust and designed for indoor use. This station is typically used as a communication, information or emergency point and connects directly to the IP network. This makes it easy to deploy anywhere and at any distance.
Features & Benefits:- Background noise cancellation
- Built to last with robust die-cast aluminum frame
- Supports wide set of IP and networking standards
- White thermoplastic front plate with one button
- Ideal for Building Security and Public Environments
- UL 60950-1
- cUL 60950-1
- CB to IEC 60950-1
- Avaya
- CISCO