/content/hbtbt/de/de/search-results.html

    Klingeln

    KMS Series Alarm Bell

    KMS Series alarm bells are low-current, audible signaling devices for use in fire alarm systems or other signaling applications. They are perfect for schools, factories, office buildings, or private residences.

    Übersicht

    KMS Series alarm bells are low-current, audible signaling devices for use in fire alarm systems or other signaling applications. They are perfect for schools, factories, office buildings, or private residences. Their low current consumption means additional savings on standby power. Each bell gong is made of steel finished in red enamel. The striker is also made of steel, and the mechanism housing is made of cast aluminum. 

    Features & Benefits:
    • Under-dome design
    • Available in two gong sizes: 6 inch (15.24 cm) and 10 inch (25.4 cm) diameter
    • Low operating current
    • Low “kick” current
    • Indoor/outdoor installation
    • Mounts to a standard 4 inch square electrical box