Kombi-Signalgeber
L-Series LED Color Lens Attachment
L-Series LED color lenses come in four colors options: amber, blue, green, and red. The lenses are compatible with L-Series strobes including wall- or ceiling-mount.
System Sensor L-Series LED color lenses come in four colors options: amber, blue, green, and red. The lenses are compatible with L-Series strobes including wall- or ceiling-mount. These color lenses must only be used with devices that are non-fire printed.
Features & Benefits:- Easily turns any device into a strobe for emergency communications system (ECS) or mass notification system (MNS) events such as severe weather, toxic gases, sprinkler activation, and more
- Outdoor rated from -35 to 151 °F
- Wall- or ceiling-mount lenses available
- UL/ULC Listed