/content/hbtbt/de/de/search-results.html

    Sirenen und Signalgeber

    Sound Indicator

    Auslaufmodell

    Sound Indicator is possible to set 32 different sounds, 3 sounds selectable externally. Sound synchronization with quartz stabilization.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Sound Indicator is possible to set 32 different sounds, 3 sounds selectable externally. Sound synchronization with quartz stabilization. The indicator has an adjustable volume with ATEX Approval and Optionally IECEx. Housing made of die-cast aluminium LM6, ABS megaphone. The stainless steel mounting bracket for 360° position Categories 2G and 3G (zones 1 and 2) and 2D and 3D categories (zones 21 and 22) for dusty areas. The temperature ranges from -50C and 70C.

    Features & Benefits:
    • 3 externally selectable sounds
    • Adjustable volume
    • Aluminium die-cast LM6 housing, megaphone in ABS
    • Stainless steel mounting bracket for 360° positioning
    • 2G and 3G categories (zones 1 and 2)
    • Also available as 2D and 3D categories (zones 21 and22) for dusty areas
    Certifications:
    • ATEX Certificate EN 54.3
    • IP67, IP66 Rated
    Spezifikationen

    Andere

    • Brand
      • NOTIFIER
    • Product Type
      • Horns & Sounders

    Andere

    • Brand
      • NOTIFIER
    • Product Type
      • Horns & Sounders
    • Brand : NOTIFIER
    • Product Type : Horns & Sounders