/content/hbtbt/de/de/search-results.html
    Diese Seite wird am Samstag, den 8. August, von 19:00 bis 05:00 Uhr EST (23:00 bis 09:00 Uhr GMT, Sonntag, den 9. August, von 01:00 bis 11:00 Uhr CET und von 04:30 bis 14:30 Uhr IST) wegen geplanter Wartungsarbeiten nicht erreichbar sein. Wir danken Ihnen für Ihre Geduld während dieser Zeit.

    Lautsprecher

    2-Way Metal Ceiling Loud Speaker

    Auslaufmodell

    Honeywell offers high quality 2-Way Ceiling Loud Speaker in plastic-coated metal with excellent sound quality. It is ideally suited for demanding sound reinforcement applications such as bistros, restaurants and hotels.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Honeywell offers high quality 2-Way Ceiling Loud Speaker in plastic-coated metal with excellent sound quality. This EN 54-24 certified loudspeaker is protected by a moisture-impregnated chassis optimal against moisture. It is ideally suited for demanding sound reinforcement applications such as bistros, restaurants, hotels and many other institutions of public life. Spring loaded connector with cropped leg spring, a high clamping force, and short tension distance enables a quick and easy mounting.

    For additional safety, the loudspeaker is also equipped with ceramic fastener and thermal fuse. A fire dome completes the safety features of this loudspeaker. It has two cable lead-through. The fire dome prevents the suction effect of the chimney at the suspended ceiling in case of fire, after possible burning of the loudspeaker membrane.

    Features & Benefits:
    • Loudspeaker is protected by a moisture-impregnated chassis optimal against moisture
    • Equipped with ceramic fastener and thermal fuse
    • Quick and easy mounting
    Certifications:
    • EN 54-24
    • 1438/CPD/0233
    Spezifikationen

    Andere

    • Brand
      • ESSER

    Andere

    • Brand
      • ESSER
    • Brand : ESSER