/content/hbtbt/de/de/search-results.html

    Lautsprecher

    Horn Loudspeaker

    Auslaufmodell

    Horn Loudspeakers offers high acoustic pressure and durable weather resistance. They are ideal for industrial use. The high protection class IP66 ensures operational safety even under very difficult conditions.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Horn Loudspeakers are additionally equipped with a ceramic clamp and thermal fuse for more safety. They have impact-resistant ABS body which ensures durable stability. Horn Loudspeakers are delivered along with a U-shaped, universal rust-free bracket for flexible assembly. The flexible power modification can easily be done on the back of the loudspeaker, 10 W, 5 W, 2.5 W, 1.25 W.

    Features & Benefits:
    • High sound pressure level
    • Weather-proof
    Certifications:
    • EN54-24 Certified
    • CE Certified
    • BS 5839 Certified.