/content/hbtbt/de/de/search-results.html

    Netzteile

    PU AC/DC Converter Power Supply

    Auslaufmodell

    Honeywell Power Supply available in several sizes of feeders 2.5, 4 or 20A and can be paralleled

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Honeywell Power Supply available in several sizes of feeders 2.5, 4 or 20A and can be paralleled. These power supplies are universal switching feeders, which can supply a maximum current of 4A at 25V DC or 20A current at 25V DC. It is used, with PU-A0004 or PU-A009-1 battery charger, to meet the requirements of the EN54-4 standard. The feeders are provided with a load sharing circuit, which makes it possible to connect up to four feeders in parallel.

    Features & Benefits:
    • Available in several size of feeders
    • Load sharing circuit
    • PU-A0004 or PU-A009-1 Battery Charger
    • IP20 Protection
    Certifications:
    • EN54-4:1997
    • EN50081-2 & EN50082-2
    • EN60950 (CEI-74-2)