/content/hbtbt/de/de/search-results.html

    Mikrofone

    ECC Remote Page Unit

    Auslaufmodell

    ECC remote page units (RPUs) are compatible with the ECC-50/100(E) and are part of the external remote consoles family that allow for extending the ECC-50/100(E) display and control to remote locations within a building.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    ECC remote page units (RPUs) are optional -and compatible with the ECC-50/100(E) emergency command center for fire protection applications. -They are part of the external remote consoles family that allow for extending the ECC-50/100(E) display and control to remote locations within a building. -The remote page units are housed in a cabinet with a keyed or an optional thumb lock to limit access to qualified personnel.

    These units -include a built-in microphone and eight selection buttons that can be pushed to activate the system remotely. "ALL CALL" paging can be broadcast over the speaker circuits by depressing the microphone's push-to-talk button. As an added benefit, the ninth button on the RPUs can be used to activate an MMF-300 monitor module that may be installed inside the ECC RPU's cabinet to be used for applications such as HVAC shutdown. -RPUs require an external data bus connection, an external audio riser connection, and an external operator interface power connection (24V DC) from the ECC-50/100 main console.

    Features &- Benefits:
    • Provides messaging status and control of the ECC-50/100(E) primary operator console
    • Modular design for maximum system flexibility and easy expansion
    • Supports both Class A (Style Z) and Class B (Style Y) wiring
    • A maximum of eight ECC RPUs can be connected to an ECC-50/100(E) primary operating console
    • Built-in microphone with push-to-talk feature that can be used for "ALL CALL" paging
    • Up to 14 -programmable messaging functions that can be activated over speaker zones remotely
    • Sturdy cabinet design with a keyed lock to prevent unauthorized access- optional thumb lock available
    • Simple and straightforward user interface
    • Additional ninth button can be used to activate an optional MMF-300 monitor module installed inside the cabinet for applications such as HVAC shutdown
    Certifications:
    • UL Listed S2424
    • CSFM: 7300-0075:0227
    • FDNY: COA #6152
    • FM Approved
    • NFPA 72 Fire Alarm System Requirements Compliant
    • UL 864