Zubehör
ULC Listed Plug-in Detector Base
The plug-in detector bases intended for use in an intelligent system, with screw terminals provided for power (+ and –), and remote annunciator connections.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The plug-in detector bases intended for use in an intelligent system, with screw terminals provided for power (+ and –), and remote annunciator connections. The standard 4" and 6" bases offer a plug-in detector base intended for use in intelligent systems, with screw terminals provided for power (+ and €“), and remote annunciator connections.
Features & Benefits:- Bases enable quick and secure detector plug-in
- SEMS screws provide easy wiring connection
- Support for 12-24 AWG provides installation flexibility
- Multiple base formats meet application requirements
- Standard white color with ivory and black options
- UL/ULC Listed: S1115
- FM Approved
- CSFM: 7300-1653:0109, 7300-1653:0126, 7300-1653:0213, 7300-1653:0236