/content/hbtbt/de/de/search-results.html

    Kohlenmonoxid-Melder

    Addressable Carbon Monoxide Detector ULC listed

    Addressable Detector are intelligent, addressable carbon monoxide (CO) detectors with integral communication to provide point location for alarm communication and selective maintenance.

    Übersicht

    Addressable Detectors are intelligent, addressable carbon monoxide (CO) detectors with integral communication to provide point location for alarm communication and selective maintenance. These detectors have point ID capability that enables each detector address to be set with rotary address switches providing exact device locations. The modern design and expanded colour options support contemporary aesthetic demands. In addition, each detector is constructed for exceptional installation and maintenance efficiency. As an addressable detector, additional modules are not needed for point ID which streamlines the installation process. This allows you to upgrade your addressable fire system to meet new CO code requirements in applications with fuel burning equipment such as furnace areas and laundry rooms. Released through the incomplete burning of various fuels, CO is a colourless, odourless and deadly gas that is virtually impossible to detect with the human senses. Because the potential exists for dangerous levels of CO to accumulate in almost any building, legislation mandating the use of CO detection in commercial spaces continues to grow.

    Features & Benefits:
    • Intelligent CO detector
    • Automatic drift compensation of CO cell
    • RealTest CO testing capability
    • Audible signal for CO alarm when used with a B200S/B200SCOA series base
    • 10-year CO cell with end-of-life warning and fault
    • New modern profile
    • Expanded color options
    Certifications:
    • Canadian standards CAN/ULC-S588
    • UL 2075 listed
    Spezifikationen

    Andere

    • Brand
      • NOTIFIER

    Andere

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER