/content/hbtbt/de/de/search-results.html

    Rauchmelder

    SK-PTIR-W Multi-Criteria Detector

    The SK-PTIR-W is an intelligent, multi-criteria detector that combines photoelectric, thermal, and infrared (PTIR) sensors in one unit to sense multiple components of a fire.

    Übersicht

    SK-PTIR-W Multi-criteria detectors are addressable detectors incorporating PTIR detection principles. Advanced algorithms maximize the advantages of each sensor type creating a more robust detection strategy that rejects nuisance sources but still responds quickly to real fires. They are compatible with 5000 and 6000 Series addressable fire alarm control panels using SK protocol.

    Features & Benefits:
    • Multi-criteria detection
    • New modern profile
    • Analog communications
    • Low standby current
    • Rotary address switches
    • Dual LEDs for 360° visibility
    • Expanded color option
    Certifications:
    • UL: S6173
    • UL 268 and UL 521 Listed
    • FM Approved
    • CSFM: 7272-0559:0517
    Spezifikationen

    Andere

    • Brand
      • Farenhyt
      • Silent Knight

    Andere

    • Brand
      • Farenhyt
      • Silent Knight
    • Brand : Farenhyt|Silent Knight