/content/hbtbt/de/de/search-results.html

    Systemvereinbarungen und -upgrades

    Fire Systems Command Interface

    Auslaufmodell

    ONYX Works® is a single-point-of-control workstation for centralized life safety management. The graphical interface allows personnel to rapidly identify and respond to alarm events with minimal operator training.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    ONYX Works® is a single-point-of-control workstation for centralized life safety management. The graphical interface allows personnel to rapidly identify and respond to alarm events with minimal operator training. It is Fire Systems Command Interface that displays floor plans and the location of all life safety devices allowing staff to rapidly pinpoint and respond to alarm events. The system operator, based on their user profile, can control the system allowing them to Acknowledge, Silence, Reset, as well as Disable or Enable points. When an event happens, it is automatically displayed on the workstation, and the system will auto-navigate and zoom to the floor plan and device in alarm.

    Features & Benefits:
    • Customizable display
    • Dual monitors providing flexibility to display information as desire
    • Macro Organizational Utility for more efficient search and retrieval
    • Expanded Capacity (History files) simplifies retrieval and report creation
    Certifications:
    • UL/ULC
    • CSFM
    • MEA