/content/hbtbt/de/de/search-results.html

    Systemvereinbarungen und -upgrades

    WINMAG Plus Server

    Auslaufmodell

    Option for WINMAG / WINMAG plus basic software. Required if WINMAG plus is to act as an OPC server.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    This order number serves as an auxiliary number for a subsequent optional extension or (e.g. additional client or subsequent connection of video systems) to an existing WINMAG installation from V 6.0. to V10 and WINMAG plus. The appropriate licenses must be ordered separately. The dongle need not be submitted.

    Features & Benefits:
    • Compatible with Windows XP Professional SP2, Windows of 2003 servers and Windows Vista
    • Modular construction and freely programmable
    • Direct control of the network devices
    • List of measures to be taken for fire-fighting forces
    Spezifikationen

    Andere

    • Brand
      • Gent
    • Product Type
      • OPC Server

    Andere

    • Brand
      • Gent
    • Product Type
      • OPC Server
    • Brand : Gent
    • Product Type : OPC Server