/content/hbtbt/es/es/search-results.html

    Kits de panel de control

    M-Series Access Controllers

    M-Series Controllers: The real-time decision-makers for your access control system.

    Overview

    The M-Series Controller Family offers four distinct configurations tailored to meet diverse deployment needs. These controllers vary in size, memory capacity for badges, power input types, onboard reader port availability, and the number of downstream expansion bus communication ports. This flexibility ensures that you can select the perfect controller for your specific access control requirements.

    Features & Benefits:
    • Features:
    • •Default support for TLS 1.3 for secure communications. TLS 1.2 is also supported.
    • •Legacy Mode provides compatibility for integration with previous system generations.
    • •Secure Boot technology authenticates firmware during each boot cycle.
    • •All M-Series Controllers include a 10/100 MB ethernet port and can support for IPV4 or IPV6 networks
    • •Cryptographic accelerators enable rapid encrypted communications.
    • •Optional secondary Ethernet port for redundant communications.
    • •Onboard reader ports support OSDP Secure Channel and legacy protocols like Wiegand.
    • •Reduced maintenance with a Super Capacitor replacing the coin cell lithium battery for Real-Time Clock backup power.
    • •Four controller configurations to accommodate a wide range of deployment scenarios.
    • •Comprehensive support for controller expansion boards, including:
    • Reader interface boards
    • Input boards
    • Output boards
    • 8-port RS-485 Multiplexer
    • Benefits:
    • •Real time access control decision makers provide fast access response for users. Distributed badge and access permission database allows the controller to make decisions. Scheduled changes are locally stored as well. Local actions (inputs triggering outputs) can also be locally stored.
    • •Business Continuity: Circuit designs accounting for potential usage of multiple alternate components ensure supply chain resilience.
    • •Advanced Cybersecurity: Features like ARM TrustZone, secure boot CPU, TLS 1.3 encryption, crypto chip, and data-at-rest encryption provide a multi-layered security approach to safeguard sensitive data.
    Certifications:
    • Compliance
    • UL294 Recognized
    • FCC Part 15 Class A
    • CE Compliant
    • RoHS (2011/65/EU & 2015/863)
    • EU REACH (1907/2006)
    • California Proposition 65