/content/hbtbt/es/es/search-results.html

    Paneles de control

    Honeywell Pro-Watch Professional Starter Kit

    Interrumpido

    Porwatch Professional Starter Kit

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    The PW-Series Modular Control System is an advanced access control hardware architecture capable of providing solutions for large enterprise applications. The Intelligent Controller provides power and flexibility with its 32-bit architecture, TCP/IP support, flash memory, large local cardholder database, and large reader and I/O module support.

    The Intelligent Controller is designed to operate off-line, making access control decisions independently from a PC or other controlling device. It can also be connected to a host computer for system configuration, alarm monitoring and direct control. Connectivity to the host computer is accomplished via direct serial communication (RS232 or RS485), dialup modem, or TCP/IP network connection. The PW-6000 has Ethernet directly embedded and will support a second Ethernet connection. The PW-Series Intelligent Controllers support a combination of I/O and/or reader boards to monitor alarm input points, relay output points and access control reader interfaces. By offering a modular design, the system can be tailored to meet a wide range of applications, while optimizing cost and mounting space.

    Features & Benefits:
    • Up to 12 intervals per time zone where each interval is a start time, stop time and day map. The day map indicates the day of the week or holiday
    • 255 possible holidays are defined by a starting date and duration
    • Automatic calculation of leap year and Daylight Saving Time
    • Support for FIPS long card numbers
    • Activation and deactivation dates by card