/content/hbtbt/es/es/search-results.html

    Lectores de tarjeta

    2004 iCLASS® Card

    Interrumpido

    2004 iCLASS® Cards are ® 13.56 MHz read/write contactless smart card technology can be used for diverse applications such as access control, biometrics, cashless vending, public transportation, airline ticketing and customer loyalty programs

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    The iCLASS Card offers iCLASS 13.56 MHz contactless read/write smart card technology along the ability to add a magnetic stripe, barcode, and anti-counterfeiting features including custom artwork or a photo identification directly on the credential. Your iCLASS Card can now be utilized for such diverse applications including access control, network log-on security, automotive vehicle identification, cashless vending, time and attendance, and biometric verification. Multiple securely separated files enable numerous applications and can support future capabilities. The iCLASS Card meets strict ISO thickness standards for use with direct image and thermal transfer printers. Security mechanisms such as mutual authentication and encryption are efficiently combined with fast processing and data communication, resulting in transaction times of less than 100 milliseconds for a typical secure e-purse transaction

    Features & Benefits:
    • Proven, Reliable Technology offers extremely consistent read range
    • Can be carried with credit cards in a wallet or purse
    • Passive, no-battery design allows for an estimated minimum 100,000 reads
    • Durable Strong, flexible, and resistant to cracking and breaking
    • iCLASS technology ensures high security with mutual authentication, encrypted data transfer, and 64-bit diversified keys for read/write capabilities