/content/hbtbt/es/es/search-results.html

    Software en la Nube

    Predictive Maintenance

    Honeywell Forge Performance+ for Buildings | Predictive Maintenance encodes decades of Honeywell building expertise to help digitally transform the maintenance of building systems with using real time analytics, equipment models and dashboards.

    Overview
    Honeywell Forge Performance+ for Buildings | Predictive Maintenance enables users to remotely see near real-time values and trends of asset properties and look at issues across related assets to pinpoint root causes. The solution allows the remote control of equipment setpoints and configurations to resolve issues and the assignment of service cases to relevant teams as required.  It is the new foundation for maintenance service contracts and brings significant enhancements to the analysis of building performance.
    Utilizing Predictive Maintenance solution requires RBM Base Connectivity (i.e., one of the following BMS-RBM-BASE-500, BMS-RBM-BASE-1500, BMS-RBM-BASE-3000, BMS-RBM-BASE-5000). Thus, when ordering BMS-PDM-BASE-XXX, please check if BMS-RBM-BASE-XXXX is available on site. 
    Predictive Maintenance would typically require analyzing 30-40 % of connected BMS points. PDM is charged based on total analyzed points per site. For instance, select BMS-PDM-BASE-500 and add BMS-PDM-ADD-100 to achieve the required quantity of analyzed points.

    Features & Benefits:
    •    Improved Building Performance: Identify what needs to be fixed and eliminate most of the “search” and diagnosis time. Enabling maintenance teams to more efficiently address issues before these issues have an impact on energy or occupant comfort.
    •    Common Data Interface to Buildings: Connect all systems within the building quickly and agnostically without the need to rip and replace
    •    Reduction in Site Visits: Remote triage of faults and remote resolution of site issues removes the need and/or allows for better planning of site technician visits to reduce field service costs
    •    Control-room Consolidation: Centralized capability to review, manage and control enables a central team to manage large numbers of sites, reducing the cost of managing dispersed property portfolios
    •    Critical Facility Up-time and Improved Occupant Experience: Faster response to occupant call requests and to system issues through direct resolution or case prioritization delivers improved occupant comfort and buildings operations
    •    Improved Employee Productivity: A simplified common user interface irrespective of underlying sub-system (HVAC, security or fire) coupled with a knowledge base and machine-learning support reduces training and time to deal with tasks.