/content/hbtbt/es/es/search-results.html

    nurse call systems

    790M151 Extension License

    Interrumpido

    Extension licence for 10 additional rooms with the following additional functions and features.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    Part Number: 790M151

    Extension licence for 10 additional rooms with the following additional functions and features:

    • 1 additional communication channel
    • 5 additional broadcast groups can be set up
    • 10 additional information (announcements/texts) can be set up
    • Max. 22 licences can be used. In conjunction with SIP callback, the max. number of licences is limited to 17
    Specifications

    Información general

    • Brand
      • Honeywell - Systevo Call Ackermann

    Características

    • Features & Benefits
      • 1 Additional Communication Channel
      • 10 Additional Information (Announcements/Texts) can be Set Up
      • 5 Additional Broadcast Groups can be Set Up
      • Max. 22 Licenses can be Used But in Conjunction with SIP Callback the Max. Number of Licenses is Limited to 17

    Otros

    • Industry
      • Healthcare

    Información general

    • Brand
      • Honeywell - Systevo Call Ackermann

    Características

    • Features & Benefits
      • 1 Additional Communication Channel
      • 10 Additional Information (Announcements/Texts) can be Set Up
      • 5 Additional Broadcast Groups can be Set Up
      • Max. 22 Licenses can be Used But in Conjunction with SIP Callback the Max. Number of Licenses is Limited to 17

    Otros

    • Industry
      • Healthcare
    • Brand : Honeywell - Systevo Call Ackermann
    • Features & Benefits : 1 Additional Communication Channel|10 Additional Information (Announcements/Texts) can be Set Up|5 Additional Broadcast Groups can be Set Up|Max. 22 Licenses can be Used But in Conjunction with SIP Callback the Max. Number of Licenses is Limited to 17
    • Industry : Healthcare
    Puede comparar hasta 5 artículos a la vez ×

    Comparar X productos

    Borrar todo

    0 de 5 productos para comparar