Anunciadores
AEM Annunciator Expander Module
The ACS-Series Annunciator and Control System provides arrays of LEDs to indicate point status, zone status, system status, and ability to perform system reset, silence, acknowledge and drill.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Este producto ha sido descatalogado.
- Alarm/Circuit On and Trouble LED per-point option or Alarm-only option.
- Touch-pad control switch option for remote control of silence, acknowledge, reset, and drill.
- LEDs may be programmed to display status of indicating circuits or control relays as well as system status conditions.
- System Trouble LED indicator.
- On-Line/Power LED indicator.
- Alarm and trouble resound with flash of new conditions.
- Local sounder for both alarm and trouble conditions with silence/acknowledge button (program options).
- May be powered by 24 VDC from the panel or by remote power supplies.
- Slip-in custom labels, lettered with standard typewriter or label program.
- Plug-in terminal blocks for ease of installation and service.
- UL Listed: S2424
- ULC Listed: S2424
- MEA: 120-06-E Vol. 2
- CSFM: 7120-0075:0199
- FM Approved
Otros
- Brand
- NOTIFIER
- Product Type
- Annunciator Expander Module
Otros
- Brand
- NOTIFIER
- Product Type
- Annunciator Expander Module
- Brand : NOTIFIER
- Product Type : Annunciator Expander Module