Sistema de comunicación de emergencia por voz/alarma
ECC-LOC Local Operator Console
EVS-LOC local operator consoles are a part of a family of external remote consoles that allow for extending the display and control to remote locations within a building.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Este producto ha sido descatalogado.
EVS-LOC local operator consoles are a part of a family of external remote consoles that allow for extending the display and control to remote locations within a building. The console consists of a complete operator interface that is identical to the main console as well as a built-in microphone with a push-to-talk feature for 'ALL CALL' paging. The consoles are housed in a cabinet with a keyed or an optional thumb lock to prevent unauthorized access. The local operator consoles require an external data bus connection, an external audio riser connection, and an external operator interface power connection (24V DC) from the main console.
Features & Benefits:- Provides messaging status and control of the primary operator console
- Complete operator interface that includes a built-in microphone for ALL CALL paging
- UL 864 listed
- Certified for seismic applications
- A maximum of eight ECC-LOCs can be connected to the primary operating console
- Built-in microphone with push-to-talk feature that can be used for 'ALL CALL' paging
- Fourteen programmable message buttons that can be used to activate all speaker circuits remotely
- Sturdy cabinet design with a keyed lock to prevent unauthorized access
- Simple and straightforward user interface
- UL Listed S2424
- CSFM: 7300-0075
- FDNY: COA #6152