Software gráfico
SMX Fiber Optic Bidirectional Transceiver
SMX transceivers are designed to provide the network medium interface for NION network communication and are powered by the NION motherboard.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Este producto ha sido descatalogado.
SMX transceivers are designed to provide the network medium interface for NION network communication and are powered by the NION motherboard. The transceivers communicate at 1250 K baud and use ST-type fiber optic connectors. Ring, bus, or point-to-point topology is supported by these transceivers.
Features & Benefits:- Transparent network communication
- ESD protection circuitry
- UL S5697
- ULC CS100
- California State Fire Marshal 7300-1525:102
- MEA 292-98-E Vol. III
- ISO-9001