/content/hbtbt/es/es/search-results.html

    Software gráfico

    TG Supervision Software

    Interrumpido

    TG supervision software is an intuitive graphical supervision software to manage and visualize a site's fire safety system easily, quickly, safely and efficiently.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    TG supervision software is an intuitive graphical supervision software to manage and visualize a site's fire safety system easily, quickly, safely and efficiently. TG supervision software contains a usb key with the TG installation software, and a hardware key (dongle) with a license to communicate with a CMSI 8000 (in the case of a type B CMSI). TG supervision software works under windows environment and communicates with esser equipment such as IQ8 control M / µ *, FlexES control, CMSI 8000. In addition, as a supervisor it is possible to connect and communicate with ES com, ES line and C com B4U *, old range (ECS 8000 M, Europa 3000, etc.) The UAE TG accepts standard image formats (jpg, bmp) to display the background maps of the site and the buildings. A symbol library for different detectors, DAS or other devices is available. In addition, these symbols can be personalized according to needs. TG supervision software's flexible architecture allows operation on a single workstation, or on several workstations (option) distributed for an extended site. Several users with different rights can be created according to profile and access levels. TG supervision software's event history makes it easy to find system information (user login, restart) or on the states of the connected equipment (fault, fault position). Each event can be resent by e-mail or SMS to even more efficient operation.

    Features & Benefits:
    • Compatible with Windows 7 Enterprise and Windows 10 Enterprise
    • Intuitive user interface
    • History with customizable filters
    • Integrated symbol library
    • Customizable symbols