Contrôleurs de zone et d’unités
BACtalk® Field Controller
BACtalk® Field Controller is a versatile, high-performance, BACnet compliant controller designed for fan-coil units. It communicates at up to 76.8 Kbps on a BACnet MS/TP LAN or can operate as a stand-alone controller.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Ce produit n’est plus fabriqué.
BACtalk® Field Controller is a versatile, high-performance, BACnet compliant field controller designed for fan-coil units. It communicates at up to 76.8 Kbps on a BACnet MS/TP LAN or can operate as a stand-alone controller. Field Controller is built for high-speed processing, with an internal logical loop time of 100 msec. All field controller are programmed with Alerton’s easy-to-learn graphical programming language, Visual Logic®. Programming and setup data is stored in non-volatile flash memory, ensuring stable and reliable operation. Controller supports the Alerton Micro set II intelligent wall sensor, which offers convenient data display, set point adjustment, and technician access to equipment setup parameters.
Features & Benefits:- Capable
- Interoperable
- Versatile
- Reliable
- Fast
- FCC Part 15, Subpart J, Class A
- UL 916