/content/hbtbt/fr/fr/search-results.html

    Détecteurs de chaleur

    Linear Heat Detector DTS

    Discontinué

    This advanced temperature monitoring system provides long‑range precision, long‑term stability, and reliable performance even in the most demanding environmental conditions

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    This next‑generation distributed temperature sensing solution is engineered to deliver precise, stable, and long‑range thermal monitoring for critical industrial applications. Its advanced optical architecture enhances signal clarity and spatial resolution, enabling accurate detection of temperature variations across extensive distances while maintaining long‑term measurement consistency. Built on a secure and robust real‑time platform, the system ensures data integrity even under harsh environmental conditions, offering strong protection against operational and cybersecurity risks. A modern, intuitive interface streamlines configuration and maintenance, reducing setup time and improving overall usability. With flexible installation options suitable for both indoor and outdoor environments, the solution adapts seamlessly to diverse project requirements. Combining high performance, durability, and operational efficiency, it provides a reliable foundation for safeguarding assets and optimizing infrastructure monitoring.

    Features & Benefits:

      Engineered with a focus on performance, reliability, and operational efficiency, this solution brings together advanced optical signal processing, high spatial resolution, and extended measurement range to deliver precise thermal insights across large infrastructures. Its single‑receiver architecture enhances long‑term stability by minimizing drift, while the low‑power optical design supports safe use in demanding or hazardous environments. The secure real‑time platform strengthens protection against cyber threats, ensuring continuous data integrity. A modern, intuitive interface reduces setup time and simplifies ongoing maintenance, and flexible installation options enable seamless integration into both indoor and outdoor systems. These features translate into clear benefits: earlier detection of anomalies, reduced operational and maintenance costs, improved asset protection, and greater overall efficiency in critical monitoring applications.