/content/hbtbt/fr/fr/search-results.html

    Cylindres de gaz & kits de chauffage

    Hydrogen In Air Calibration Gas Cylinder

    Discontinué

    Hydrogen In Air Calibration Gas Cylinder ensure maximum accuracy through effective and efficient calibration when used with RAE monitors.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Hydrogen In Air Calibration Gas Cylinder ensure maximum accuracy through effective and efficient calibration when used with RAE monitors. Convenient multi-gas mixtures enable calibration of multiple gases at once, including common mixtures for LEL sensor calibration. Calibration gases can also be purchased as part of portable kits for calibration in the field. There is an option to choose between demand-flow and constant-flow regulators based on the needs.

    Features & Benefits:
    • Available as portable kits
    • Demand-flow and constant-flow regulators
    • Environmental clean-ups/ remediation