/content/hbtbt/gb/en/search-results.html

    Linear Actuators

    ML71 Series Small Linear Actuators

    ML71 series actuators are the new generation of modulating control linear valves actuators who replace the previous Honeywell M7410E series actuators. It brings out the precise hydronic control on building's HVAC system.

    Overview
    This is the next generation modulating type valve actuators, designed to replace the outdated M7410E legacy series.
    More flexibility for the field installation through 24Vac/dc power supply. The nominal force is up to 300N with the capability to commonly support both general control valves and pressure independent control valves up to DN40/50 size.
    Features & Benefits:
    • 30% smaller footprint than others in market, convenient for field installation especially tight space above room ceiling;
    • Field-configurable options through the simple DIP swtitches covering much wider applications;
    • Max. 9mm stroke brings superior valves compatibility for both Honeywell & 3rd party valves, and suitability to OEM and retrofit applications;
    • Valve staying-in-place option when control signal gets lost, if certain applications requiring the unstopped heat or cooling energy delivered during anytime;
    • Easy to troubleshoot via tri-color LED as the working status indicator of actuator & valve;
    • Easy to do manual override without cutting off the power, electrical override is also selectable;
    • Unique manual knob holder design to prevent the knob getting lost during maintenance;
    • IP54 ingress protection, perfectly suitable for both indoor and outdoor applications.
    Certifications:
    • CE, IEC/EN 60730, EAC, REACH, RoHS, Halogen-free cables