I/O Modules
DDNG485 Network Gateway
DDNG485 by Ex-Or is a flexible network communications gateway designed for Scene Select II RS485 networks. The two opto-isolated RS485 ports enable the DDNG485 to implement a trunk and spur topology on large project sites.
DDNG485 by Ex-Or is a flexible network communications gateway designed for Scene Select II RS485 networks. The two opto-isolated RS485 ports enable the DDNG485 to implement a trunk and spur topology on large project sites with the device providing a high speed backbone opto-coupled to many lower speed spurs. The DDNG485 has a DMX mode that can transmit or receive up to 64 channels of DMX512 with automatic Scene Select II conversion and task triggering.
Features & Benefits:- Isolation of electrical faults to individual spurs
- Cost effective integration between the Ex-Or control system and third party devices
- Allows lighting operator temporary control of the house lights from the DMX lighting console in an auditorium scenario
Others
- Type
- RS-485 Network Gateway
- Communications Protocol
- RS-485
- Network Connector Type
- RS-485
- Mounting Type
- DIN Rail inch
- Product Type
- RS-485 Network Gateway Degrees Celsius
- Brand
- Ex-Or
- FEMA
Others
- Type
- RS-485 Network Gateway
- Communications Protocol
- RS-485
- Network Connector Type
- RS-485
- Mounting Type
- DIN Rail inch
- Product Type
- RS-485 Network Gateway Degrees Celsius
- Brand
- Ex-Or
- FEMA
- Type : RS-485 Network Gateway
- Communications Protocol : RS-485
- Network Connector Type : RS-485
- Mounting Type : DIN Rail inch
- Product Type : RS-485 Network Gateway Degrees Celsius
- Brand : Ex-Or|FEMA