Monitors
Monitor Module - TC909A1009
Monitor modules supervise a circuit of dry-contact input devices, such as conventional heat detectors and pull stations, or monitor and power a circuit of two-wire smoke detectors.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Monitor modules supervise a circuit of dry-contact input devices, such as conventional heat detectors and pull stations, or monitor and power a circuit of two-wire smoke detectors.
Features & Benefits:- Supports compatible two-wire smoke detectors
- Supervises IDC wiring and connection of external power source
- High noise (EMF/RFI) immunity
- SEMS screws with clamping plates for ease of wiring. Direct-dial entry of address: 01 – 159 on Flash Scan loops, 01 – 99 on CLIP loops
- LED flashes during normal operation; this is a programmable option
- LED latches steady to indicate alarm on command from control panel
- UL: S470
- ULC: S7567
- FM Approved
- CSFM: 7300-1130:115, 7300-1130:218
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER