Annunciators & Keypads
Flex GF506R
The Flex GF506R is a six-zone FACP used for single and dual hazard agent releasing applications. The Flex GF506R provides reliable fire detection.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Flex GF506D is a six-zone fire alarm control panel FACP that is used for single and dual hazard deluge and pre-action applications. The Flex GF506D provides reliable fire detection. It also offers signaling and protection for commercial, industrial, and institutional buildings that require water-based releasing. The Flex GF506D is compatible with System Sensor’s® i3 detectors.
The i3 detectors are conventional smoke detectors that transmit a maintenance trouble signal to the FACP that indicates the need for cleaning. It also transmits a supervisory ‘freeze’ signal when the ambient temperature falls below the detector rating of approximately 45°F (7.22°C). In addition, the Flex GF506D fire alarm control panel is compatible with the following conventional input devices: two-wire and four-wire smoke detectors, water flow devices and tamper switches, pull stations, and other normally-open contact devices.
Features & Benefits:- Listed to UL Standard 864, 9th edition
- Designed for agent releasing standards NFPA 12, 12A, 12B and 2001
- Disable/Enable control per input zone and output zone
- Extensive transient protection
- Dual hazard operation
- Adjustable pre-discharge, discharge and water flow delay timers.
- Cross-zone (double-interlock) capability
- Six programmable Style B (Class B) IDCs (Initiating Device Circuit) with optional Class A wiring
- System Sensor i3 series detectors compatible
- Four programmable Style Y (Class B) output circuits - (special application power) with Style Z (Class A) optional
- UL: S624
- FM Approved
- CSFM: 7165-1703: 0171
- The VMC Group, Reference Certificate of Compliance:
- VMA-45894-02C (Revision 1)
- ISO 9001 Certification
Others
- Brand
- Gamewell-FCI
Others
- Brand
- Gamewell-FCI
- Brand : Gamewell-FCI