Pannelli di rivelazione incendi
Central CO Panel- VISION Park
VISION Park Central CO Panels are designed to become a system extremely easy to set up and use, reliable and safe, to detect and control the CO level.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
VISION Park Central CO Panels are designed to become a system extremely easy to set up and use, reliable and safe, to detect and control the CO level. It identifies each connected equipment indicating the individual signal of each equipment selected in maintenance mode and indicating failure due to communication failure in case of equipment loss.
Features & Benefits:- No. max. detectors per line: 16
- Connection: 2 wires of 1.5 mm2
- Max. detector line: 500 m
- Ventilation output (first level): NO / NC relay
- Ventilation output (second level): NO / NC relay
- Alarm output per zone: NO / NC relay