Pannelli operativi e di indicazione
ONYXWorks Fire Systems Command Interface
ONYXWorks Fire Systems Command Interface is the next generation in life safety management for centralized control and monitoring of the fire alarm system
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
ONYXWorks system is an ideal component of a Fire Command Center for real-time fire system status and system control options . The intuitive, graphical display allows personnel to rapidly pinpoint, investigate, and respond to alarm events with minimal operator training.
Features & Benefits:- Supports up to 200 intelligent gateways, with 200 nodes per gateway
- Maximum Remote Users: 50
- Point Capacity: 250,000
- History File Capacity: 2.5 Million Records
- Customizable interface provides flexibility to display information as desired
- Supports dual monitors
- Navigational tree, icons and configurable areas provide easy
- Graphic and text display of all off-normal events
- Six states can be visually represented for each input device
- CAN/ULC S527
- CAN/ULC S559
- UL 1076 (Burglary)
- UL 2017 (General Purpose Signaling)
- UL 2572 (Mass Notification)
- UL 294 (Access Control)
- UL 864 (Fire)
- UL 864 UUKL (Firefighter Smoke Control Station)
Altro
- Brand
- NOTIFIER
Altro
- Brand
- NOTIFIER
- Brand : NOTIFIER