/content/hbtbt/it/it/search-results.html

    Rivelatore di fumo ad aspirazione

    Intelligent VESDA-E VEP FlashScan SLC - UL/ULC

    Interrotto

    The intelligent VESDA-E VEP Series aspirating smoke detectors bring the latest and most advanced detection technology to provide very early warning and the best nuisance alarm rejection to a wide range of applications.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The intelligent VESDA-E VEP Series aspirating smoke detectors bring the latest and most advanced detection technology to provide very early warning and the best nuisance alarm rejection to a wide range of applications. Built on the Flair detection technology and years of application experience, VEP detectors achieve consistent performance over their lifetime via absolute calibration. In addition, the VEP delivers a range of revolutionary features that provide user value.

    Features & Benefits:
    • Suitable for Class 1 Division 2 applications - Groups A,B,C & D
    • One and four pipe models for different applications
    • Flair detection technology delivers reliable very early warning in a wide range of environments with minimal nuisance alarms
    • Multi stage filtration and optical protection with clean air barriers ensures lifetime detection performance
    • Four alarm levels and a wide sensitivity range deliver optimum protection for the widest range of applications
    • Intuitive LCD icon display provides instant status information for immediate response
    • Flow fault thresholds per port accommodate varying airflow conditions
    • Smart on-board filter retains dust count and remaining filter life for predictable maintenance
    • Extensive event log (20,000 events) for event analysis and system diagnostics
    • Auto Learn™ smoke and flow for reliable and rapid commissioning
    Certifications:
    • UL
    • ULC
    • CSFM
    • FM
    • Ds
    • NF-SSI
    • VNIIPO
    • CE
    • ActivFire
    • CCC
    • EN 54-20, ISO 7240-20 Four Pipe VEP
    • EN 54-20, ISO 7240-20
    Specifiche

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER