/content/hbtbt/it/it/search-results.html

    Sensori di umidità

    HW Series Wall Humidity Sensor

    Interrotto

    HW series wall humidity sensor is an ideal solution for measuring relative humidity in all conditions.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    HW series wall humidity sensors are equipped with a thin-film capacitive sensor that is easily replaceable in the field. Wall humidity sensors are calibrated to NIST standards with certificates available. The wall-mounted HW model features a low-profile housing. It is required for Controlling HVAC systems for improved comfort and energy saving.

    Features & Benefits:
    • Sensor element - thin-film capacitive sensor element recovers from 100% saturation
    • Interchangeable element - fully interchangeable element to 1% accuracy no calibration
    • Flexibility - polarity insensitive, 2-wire 4 to 20 mA or 3-wire 0 to 5/0 to 10 V DC versions flexible systems compatibility save time in the field, stock fewer devices
    • Field replaceable - replace element in the field maintain accuracy and minimize downtime
    • On-board memory - HS element is microprocessor profiled with on-board non volatile memory
    • Calibration-free interchangeable NIST traceable HS element
    • 1% NIST
    • Digitally profiled thin-film capacitive (32-bit mathematics) US Patent 5,844,138 HS element
    Certifications:
    • ASHRAE standard
    • EMC Conformance - CE Option
    • EMC Conformance: EN61000-6-3:2007 and A1:2011, EN61000-6-1:2007.
    Specifiche

    Altro

    • Minimum Operating Ambient Temperature
      • 10 degree Celsius
      • 50 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 35 degree Celsius
      • 95 degree Fahrenheit
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Number of Wiring Terminals
      • 2
      • 3
    • Mounting Type
      • Wall inch

    Altro

    • Minimum Operating Ambient Temperature
      • 10 degree Celsius
      • 50 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 35 degree Celsius
      • 95 degree Fahrenheit
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Number of Wiring Terminals
      • 2
      • 3
    • Mounting Type
      • Wall inch
    • Minimum Operating Ambient Temperature : 10 degree Celsius|50 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 35 degree Celsius|95 degree Fahrenheit
    • Brand : Alerton
    • Product Type : Sensor Degrees Celsius
    • Number of Wiring Terminals : 2|3
    • Mounting Type : Wall inch