Sensori di urti e vibrazioni
Viper Shock Sensor
The Shock Sensor includes MG contact, Switch selectable patented Double Knock and Remote LED reset options. It is ideal solution for basic perimeter protection.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
The Shock Sensor includes MG contact, Switch selectable patented Double Knock and Remote LED reset options. It is ideal solution for basic perimeter protection. The Viper perimeter products offer the most extensive range and are tailored to the needs of both the installer and the end user. The VIPER GLX and VIPER GL Shock Sensor have been designed using advanced CMOS technology.
Features & Benefits:- Dual sensitivity control, auto reset of relay contacts
- First to alarm option (Viper GLX only)
- Integral door contact (Viper GLX with contacts only)
- Double Knock Select/LED Enable by SWITCH
- Switch selectable patented Double Knock
- Remote LED reset options
- Dual sensitivity control, auto reset of relay contacts
- Walk Test facility LED can be controlled remotely
- Sensitivity individually adjustable
- EN50131-1 Security Grade 3
- Environmental Class II
Altro
- Brand
- Honeywell Security
Altro
- Brand
- Honeywell Security
- Brand : Honeywell Security