/content/hbtbt/it/it/search-results.html

    Rilevatori fumo

    Intelli Laser Smoke Sensor

    Interrotto

    Honeywell provides intelligent laser smoke sensors that uses a laser based sensing chamber. The sensor uses analog-addressable communications to transmit smoke density and other information to the control panel.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Honeywell provides intelligent laser smoke sensors that uses a laser based sensing chamber. The sensor uses analog-addressable communications to transmit smoke density and other information to the control panel. Rotary-decade switches are provided for setting the sensor’s address. Two LEDs on the sensor are controlled by the panel to indicate sensor status. An output is provided for connection to an optional remote LED annunciator. This detector requires compatible addressable communications to function properly. Connect this sensor to listed-compatible control panels only.

    Certifications:
    • EN 54-7
    Specifiche

    Altro

    • Detection Sensor Type
      • Laser
    • Product Type
      • Smoke Sensor

    Altro

    • Detection Sensor Type
      • Laser
    • Product Type
      • Smoke Sensor
    • Detection Sensor Type : Laser
    • Product Type : Smoke Sensor