A more informed approach to smoke detection
In environments where dust, steam and mist are part of daily operations, nuisance alarms can disrupt work, affect occupants and strain resources. Reducing these interruptions shouldn’t have to mean compromising the benefits of early smoke detection.
System Sensor Distinguish™ technology builds on an existing multi-criteria detector that combines photoelectric, thermal, infrared and carbon monoxide sensing. Artificial intelligence (AI) was used during development to create the specialized algorithm incorporated into the detector’s sensor chip. In operation, the detector uses a fixed algorithm in the field.
From industrial warehouses and manufacturing areas to hotel, multifamily and dormitory laundry or areas where vaping occurs, System Sensor Distinguish™ technology can help reduce nuisance alarms caused by conditions that are simply part of daily operations.