This site will be down for scheduled maintenance on Sunday, May 17th, from 1 AM to 11 AM EST (5:00 AM to 3:00 PM GMT, 6:00 AM to 4:00 PM CET and 10:30 AM to 8:30 PM IST). We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    Enclosure

    ACS PRO 19"- Enclosure

    The Honeywell ACS PRO 19"- rack enclosure provides a space saving, secure, easy-to-maintain solution for ACS PRO

    Overview

    The ACS PRO enables users to securely manage their system in conjunction with the dedicated access control software IQ MultiAccess. The user friendly design (push-in connectors and RJ45 'Click n Done’ approach) and all interfaces available make it simple-to-install and easy-to-operate and maintain.

    The 19"- rack enclosure is the alternative enclosure solution to the standard wall enclosure. This enclosure can be mounted in any 19"- cabinet with depths from 450 mm, saving installation space, by using available 19"- cabinets or racks. With only 2 U height, many ACS PRO systems can be installed in high density, while still providing the tamper security.

    The enclosure facilitates easy installation, with multiple cable entry options, including patch cable entry without having to remove the RJ45 connector. This allows fast and easy installation. Regular multi-core cable can be installed though one of the eight, PG 16-gland size, knock outs. The cable-entry solution provides the need to make it hard for field engineers from other departments to unexpectedly remove the enclosure and therefore tamper the access control system. Options available include an easy-slide front plate insert for 24 CAT 6a RJ45 Keystone Coupler connectors that can be front mounted.

    Features & Benefits:
    • Designed for one ACS PRO controller (ACS4C3-2 with Licenses) up to 8 doors.
    • Including integrated power supply with IEC plug and room for a 12V / 7Ah battery.
    • Signaling LEDs on the front side makes it easy to identify fault and alarms. Enclosure tampers available for cover tamper and extraction tamper.
    • Flexible cabling options per requirement, default cable entry from the back, optional at the front with RJ45 connectors.
    • Easy to maintain and service using the optional sliding rail.
    • Mounting Dimensions 2U × 19 inch
    • Enclosure Dimensions 80 mm (H) × 418 mm (W) × 430 mm (D)
    • PSU Output Voltage 13.8 Vdc @ 3.3 A
    • Peak BTU rating: 160 BTU/hr
    Certifications:
    • EMC/CE
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security