/content/hbtbt/ae/en/search-results.html

    Power Supplies

    Modular Control System

    Discontinued

    The Honeywell Modular Control System is an advanced access control hardware architecture capable of providing solutions for large enterprise applications. The Intelligent Controller provides power and flexibility with its 32-bit architecture.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Honeywell Modular Control System is an advanced access control hardware architecture capable of providing solutions for large enterprise applications. The Intelligent Controller provides power and flexibility with its 32-bit architecture, TCP/IP connection, flash memory, large local cardholder database, and large reader and I/O module support. The Intelligent controllers provide off-line operation, making access control decisions independently from the network or Pro-Watch Software. Scalability, compatibility and 3 different types of Intelligent controllers provide endless combinations for any scenario, segment, or niche. The Intelligent Controllers also support a combination of I/O and/or reader boards to monitor alarm input points, relay output points and access control reader interfaces. By offering a modular design, the system can be tailored to meet a wide range of applications, while optimizing cost and mounting space.

    Features & Benefits:
    • Up to 12 intervals per time zone where each interval is a start time, stop time and day map. The day map indicates the day of the week or holiday
    • 255 possible holidays are defined by a starting date and duration
    • Automatic calculation of leap year and Daylight Saving Time
    • Support for FIPS (U.S. Government Federal Information Processing Standard) long card numbers
    • Activation/deactivation dates by card
    • Up to 32 access levels per card or individual time zones per readers
    • Operating modes include locked, unlocked, facility code, card only, card and PIN, card or PIN, and PIN only
    • Up to eight card formats per reader
    • Entire card bit-stream reported with invalid facility code or invalid card format
    • Anti-passback support, last area accessed, last reader accessed and time/ date of last access
    • Configurable as standard, entry delay latching, entry delay non-latching and exit delay
    • Configurable as standard (energize to activate) or failsafe (de-energize to activate)
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security