/content/hbtbt/ae/en/search-results.html

    Control Panel Kits

    Enclosures and Enclosures with Power Supplies

    UL Compliant Enclosures and Power Supplies for your your Access Control Boards

    Overview

    Access Control System Controllers and Controller Expansion Boards need to be in secure enclosures, and they need powered to function. Multiple configuration options are available to accommodate different deployment scenarios; enclosures with and without power supplies, and different sized enclosures which can support different numbers of access control boards.

    Features & Benefits:
    • Features:
    • •Steel enclosures to protect Controller and Expansion Boards
    • •Enclosure Door Monitored by tamper switch
    • •Standoffs provided to allow boards to be easily mounted in the enclosure
    • •Enclosure door includes lock with (2) Keys
    • •For units with Power Supplies
    • 120 VAC Input to 12 VDC Output
    • Class 2 power limited outputs (2.5a @ 12 VDC)
    • Smaller enclosure has two 12 VDC outputs
    • Larger enclosure has four 12 VDC outputs
    • Thermal Protection
    • Short circuit protection
    • Includes a battery charging circuit (battery not included)
    • Automatic switching to battery if primary power is lost
    • Benefits:
    • •UL listed for use with M-Series Controllers and Controller Expansion Boards
    • •Multiple configuration options accommodate a variety of deploy possibilities
    Certifications:
    • Compliance
    • •UL294, UL 2610
    • •Class 2 Rated
    • •FCC