/content/hbtbt/ae/en/search-results.html

    Control Panel Kits

    MaxPro Access Kits with BlueDiamond Readers and Cards

    MAXPRO® Access MPA2 & MPA4 Kits include BlueDiamond™ multi-tech mini-mullion readers and pre-encoded cards in one box, enabling fast, easy installation with the control panel, readers, and credentials packaged together.

    Overview
    The MAXPRO Access MPA2 and MPA4 kits, integrated with BlueDiamond multi-technology readers and cards, provide a modern, secure, and cost-effective access control solution for organizations of all sizes. Designed for flexibility, these kits enable users to manage their systems remotely from any location using an Ethernet or Internet connection—eliminating the need for dedicated PCs or additional software investments.
    The MPA controller combines robust door security and employee access management with powerful remote administration capabilities and built-in compliance reporting. Its intuitive browser-based interface simplifies setup and training, allowing authorized users to securely access and manage the system from anywhere. Additionally, the solution supports management through embedded browser access, MAXPRO® Cloud, or WIN-PAK® integration, ensuring seamless alignment with existing IT environments while minimizing operational costs.
    Installation is streamlined with user-friendly push-in connectors and an RJ45 “Click ‘n Done” approach, reducing deployment time and complexity. As business needs grow, the MPA system scales effortlessly to support expansion.
    BlueDiamond readers enhance the solution with high versatility and compatibility, supporting a wide range of smart card technologies including HID® iCLASS®, MIFARE®, and DESFire®. They enable a smooth migration from legacy, less secure card systems to modern, open standards while preparing organizations for the future with mobile credential readiness.
    Choose from 2 kits:
    MPA2DPXPSUBD : Includes MPA2 panel Enclosure, PSU, Battery (NA), and (2)
    BlueDiamond Multi-Technology Mini-Mullion Readers.
    MPA4DPXPSUBD : Includes MPA4 panel, Enclosure, PSU, Battery (NA), and
    (4) BlueDiamond Multi-Technology Mini-Mullion ReadersFeatures & Benefits:
    • Fast Deployment & Easy Operation
    • Intuitive user interface
    • Reduces installation and training time, improving overall operational efficiency.
    • Device Utility App with BLE setup
    • Enables quick and hassle-free system configuration using mobile devices.
    • RJ45 “Click ‘n Done” installation
    • Minimizes cabling effort and significantly reduces installation time and costs.
    • Flexible & Scalable Architecture
    • Multiple deployment options
    • Supports standalone (embedded web browser), MAXPRO Cloud, or WIN-PAK on-premise—adapting to any customer environment.
    • Scalable from single site to enterprise
    • Grows with your business, supporting everything from small installations to global deployments.
    • Cloud-ready panel
    • Built for seamless integration into modern cloud-based multi-site systems.
    • Network cascade capability
    • Simplifies expansion with Ethernet panel-to-panel connectivity.
    • Centralized Multi-Site Management
    • MAXPRO Cloud integration
    • Simplifies multi-site access control and global credential management from a single interface.
    • Centralized firmware updates
    • Ensures systems stay secure and up to date across all locations with minimal effort.
    • Enhanced Security & Compliance
    • End-to-end encryption (AES 256-bit, TLS 1.2)
    • Protects data with strong, industry-standard secure communication.
    • Card-to-Cloud security
    • Ensures complete system integrity across distributed installations.
    • OSDP Secure Channel (AES 128-bit bi-directional)
    • Provides secure reader communication and advanced device management.
    • Security certificates
    • Establish trusted, authenticated connections to the controller.
    • Advanced Reader & System Compatibility
    • Supports Wiegand and OSDP protocols
    • Enables easy migration from legacy systems to more secure, modern standards.
    • OSDP Reader Manager
    • Simplifies addressing and configuration of connected readers.
    • Reliability & Safety
    • Built-in fire input override
    • Ensures safe and immediate exit for occupants and first responders during emergencies.
    • Event notifications (fire & tamper alerts)
    • Provides real-time alerts to host software for improved incident response.
    • Power & Installation Flexibility
    • PoE+ or standard power supply
    • Offers flexible power options to suit different deployment scenarios.