/content/hbtbt/ae/en/search-results.html

    Control Panel Kits

    NetBox Mercury Intelligent Door Controller

    Discontinued

    HID Mercury LP Series Intelligent Controllers are HID Global’s next generation advanced access control platform that runs on embedded Linux.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The HID Mercury LP Series

    Intelligent Controllers are HID

    Global’s next generation advanced

    access control platform that runs

    on embedded Linux. The enhanced

    platform offers an improved

    processor and increased memory,

    plus feature an embedded crypto

    memory chip that provides a secured

    layer of encryption to onboard

    sensitive data. Built on the HID

    Mercury open platform, LP Series

    controllers provide the necessary

    flexibility for OEMs, channel partners

    and end customers to choose the

    controller configuration that best fits

    their needs

    Features & Benefits:
    • KEY BENEFITS:
    • • Open Architecture – High performance, reliable
    • platform enables use of hardware with HID
    • Mercury OEM partners’ software solutions.
    • • Device Integration – Supports a wide range of
    • third party integrations and applications.
    • • Enhanced Security – Embedded crypto
    • memory chip and data at rest encryption
    • provides secured layer of protection of
    • sensitive data.
    • • OSDP Protocol – Secure channel
    • communications for reader connectivity and
    • extended applications such as biometrics and
    • US government (FICAM).
    • • Versatile Interoperability – Same reliable
    • interface and identical footprint as the EP
    • Controllers, enabling seamless upgrades for
    • existing deployments.
    • H I G H L I G HTS
    • Third Party Integration Supported
    • • Wireless Locks
    • • FICAM Strong Authentication for
    • FIPS-201 US Government
    • • Elevator Destination Dispatch
    • • Power Supply Alerts and Events
    • • Building Control using BACnet IP
    • Security and Network
    • • IPv4/v6
    • • Host communications protected by TLS 1.2/1.1
    • or AES-256/128
    • • Controller/IO Expansion connection protected
    • by AES
    • • Generate and load custom peer certificates for
    • TLS
    • • Port based network access control using
    • 802.1X
    • • FIPS 140-2 user of OpenSSL
    • Card Reader Functions
    • • Supports multiple card formats, paired and
    • alternate readers, elevator, turnstile and
    • biometric devices
    • • Anti-passback support (area, reader and time
    • based)
    • • Programmable keypad user commands
    • • Threat level and operating modes