/content/hbtbt/ae/en/search-results.html

    Control Panel Kits

    NetBox Node Blade

    The Network Node intelligent fi eld panel handles distributed processing for NetBox™ access control and event monitoring systems.

    Overview

    The Network Node intelligent fi eld panel handles distributed processing for NetBox™ access control and event monitoring systems. Access control and events from connected devices are aggregated to the NetBox browser-based interface for centralized system management.

    The Network Node panel supports up to seven modular

    LenelS2 application blades for access control, inputs, outputs and temperature probes. Any LenelS2 application blades can be combined to fi t deployment requirements. Blades are automatically recognized and addressed without jumpers or switches. External devices such as 12VDC card readers can be powered from the LenelS2 access control application blade.

    A highly fl exible component of any NetBox system, the Network Node panel enables customization and expansion of the system’s capabilities.

    Features & Benefits:
    • Key Features
    • Access Control
    •  Blade Support: Houses up to seven LenelS2 application blades for access control, inputs, outputs and temperature probes
    •  Portals: Supports up to fourteen doors or other access points
    •  Reader Support: Interfaces with OSDPTM, Wiegand and keypad reader technologies
    •  Input Assignment: Enables assignment of up to 56 supervised inputs
    •  Output Assignment: Enables assignment of up to 56 form C output relays
    •  Temperature Inputs: Monitors up to 56 analog
    • temperature points
    • System
    •  LenelS2 System Node: Handles distributed access control
    • and event monitoring
    •  Solid State Design: Extends product lifecycle, lowering total cost of ownership
    •  Offl ine Availability: Maintains access control capabilities even when connectivity to the NetBox controller is lost
    •  Intuitive Confi guration: Utilizes embedded web interface for initial setup
    •  Automatic Discovery: Automatically connects to and authenticates with the NetBox controller upon confi guration