/content/hbtbt/ae/en/search-results.html

    Control Panels

    561-MB24 Intruder Alarm Control Panel

    The intruder alarm control panel 561-MB24 is designed for use in private and commercial buildings and is highly suitable for setting up medium-sized security systems.

    Overview

    The intruder alarm control panel 561-MB24 is designed for use in private and commercial buildings and is highly suitable for setting up medium-sized security systems. It complies with the guidelines of the VDS Security Class C as well as the German Electrical Standards 0833.

    A total of 24 detector groups can be realised with a possibility of up to 8 conventional detector group inputs as standard.

    Features & Benefits:
    • 1 main zone with max. 7 secondary zones
    • 2 main zones with a total of 6 secondary zones
    • Max. 8 external switching devices
    • Up to 16 operating units on BUS-2
    • 16 operating codes
    • 32 IDENT-KEY data carrier manageable
    • 64 room/time zones programmable
    • 10 links, 20 macros for special functions
    • Up to 22.000 events in event memory with date and time
    • Remote control and remote parametrization
    • Easy firmware update due to Flash-memory
    • In conjunction with the MB RF-system up to 64 RF devices possible
    Certifications:
    • W031210/86E