To continue improving your experience, we've updated the way you access user settings. Instead of using “My Profile,” please go to the “Manage Users” page. You can find this page easily by clicking on the “My Account” dropdown menu.
    /content/hbtbt/ae/en/search-results.html

    Control Panels

    Galaxy® Dimension GD-96 Control Panel

    Honeywell Galaxy® Dimension GD-96 control panels are fully integrated intrusion and access control security solutions that delivers high security for mid to large commercial security installations.

    Overview

    The Honeywell Galaxy® Dimension GD-96 control panels are fully integrated intrusion and access control security solutions that delivers high security for mid to large commercial security installations. Galaxy® dimension provide right protection for people and their assets. Galaxy Dimension offers a security solution that user's can trust, with round the clock protection for any business, no matter how large or complex.

    Features & Benefits:
    • Up to 16 independent protected groups
    • Up to 96 detection groups
    • Up to 32 doors
    • Up to 250 cardholders per system
    • Up to 35 weekly schedules
    • Up to 16 keyboards supported
    • Support for graphical touchscreen keypads (2)
    • Event logs recording access and intrusion (up to 1000 and 1500 events respectively)
    • Support for multiple communication modes (PSTN, ISDN, Ethernet)
    • Up to 32 audio doubt removal channels
    • Centralized management solution from a single PC
    • Improved interface protocol for system integration
    • Compliance with current European standards
    • Perfect compatibility with the existing Galaxy range
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Format@format|Number_Of_Keys@number_of_keys|Number_Of_Ports@number_of_ports|Number_Of_Zones@number_of_zones|Product_Type@product_type

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list