/content/hbtbt/ae/en/search-results.html

    Control Panels

    Galaxy® Flex+ Intruder Alarm Control Panels

    Galaxy Flex+ Control Panel can now switch between security Grade 2 and Grade 3 – providing the right level of security for local regulatory compliance and automatic configuration for both security grades.

    Overview

    Galaxy Flex+ takes reliability and robustness to the next level – bringing you a fully integrated hybrid intruder alarm and door control security system for small to medium sized residential and commercial installations from 30 years. With Galaxy Flex+ you can now switch between security Grade 2 and Grade 3 – providing the right level of security for local regulatory compliance and automatic configuration for both security grades. Additional benefits include a lower inventory, reduced storage requirements and visible cost savings. Galaxy Flex+ provides access to up to 100 zones through three powerful and feature rich control panel options. The highly versatile series has three different form factor options including robust polycarbonate housings with unique slots for expansion, RF and communication modules for easy and efficient installation and maintenance.

    Features & Benefits:
    • Selectable security level from Grade 2 to 3 on a trusted platform
    • Encrypted multi-path IP communications (GSM/ GPRS) and heartbeat monitoring for reliable connection with the Alarm Receiving Centre (ARC)
    • Polycarbonate housing equipped with battery monitoring and back tamper
    • Visual alarm verification (Grade 2 only)
    • Unrivaled reliability in the market. Flexible and expandable for wide ranging market needs
    • Full customization with slots in the box (for up to 5 communications and expansion modules)
    • API for 3rd party integrations with Building Management Systems. Smart enhancements
    • Improved flexibility (more groups, users, links, schedules, DCMs and Keypads)
    • Total communication coverage for ARCs with integration of 3rd party communications modules
    • Banking features for an easy and fast set up process.
    Certifications:
    • EN50131-3:2009
    • EN50131- 6:2008
    • PD6662:2010