/content/hbtbt/ae/en/search-results.html

    Control Panels

    Gen4 Intruder Alarm Panel

    Gen4 intruder alarm panels are used for residential & small commercial applications. Intruder alarm panel's user-friendly keypad with intuitive menu interface makes installation, programming and operation easy.

    Overview

    Gen4 intruder alarm panels are used for residential & small commercial applications. Intruder alarm panel's user-friendly keypad with intuitive menu interface makes installation, programming and operation easy. The Gen4 range offers the installer the reliability of a wired system, conforming to CE specifications, and offers a wide range of accessories in a cost-effective package. Gen4 intruder alarm panel’s user-friendly keypad with intuitive menu interface makes installation, programming and operation easy. Gen4 security system panels are robust and easy to operate.

    Features & Benefits:
    • Styled robust polycarbonate enclosure
    • Digital communicator outputs
    • Non Volatile Memory (NVM) for protection of engineer program
    • Tamper protection
    • Extension speaker capability
    • Fuse protected outputs
    Certifications:
    • CE