Products
General Content
Part Numbers
Products
/content/hbtbt/ae/en/search-results.html

MPA2 and MPA4 Door Access Control Solution

MAXPRO Access MPA 2 or 4 door access control panels enable users to securely manage their system anywhere there's an Ethernet / Internet connection — with no dedicated PC or software costs.

Overview
HBT-SEC-MPA2-MPA4-Enclosure-ControlPanel-Monitor.jpg

MAXPRO® Access MPA2 or MPA4 access control panels enable users to securely manage their system anywhere there’s an Ethernet/Internet connection—with no dedicated PC or software costs. The user-friendly design (Push-in connectors and RJ45 ‘Click ‘n Done’ approach) makes it simple to install and easy to operate and maintain.

The MPA Door Controller gives you all the benefits of traditional access control, such as helping you secure doors, manage employee access, and manage sites remotely. It also lets you pull reports easily to meet compliance requirements. With a browser-based interface, your learning curve and training times are significantly decreased. No dedicated software is required—simply log on and you’re ready to go, securely—from the office or anywhere.

You can manage MPA using the embedded browser, MAXPRO® Cloud’s secure cloud infrastructure, or WIN-PAK®’s integrated security suite.

MAXPRO® Access MPA has been developed with an installer-friendly design that easily adapts to existing IT infrastructure and methods, reducing installation and support costs. So as your system grows, MPA2 grows with you.

Features & Benefits:
  • Cloud / Web / WIN-PAK solution
  • Structured cable installation
  • End-to-End Secure (via OSDP)
  • Retrofit for existing installations (Wiegand)
  • Fire trigger setup and notification
  • Centralized installation OSDP)
  • PoE+ / Mains Powered
Name
Date
Size
No Resources documents tagged to this product
An error occurred . Please try after sometime

_blank

1 - 6 / 6
Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
MPA2BAT7
7Ah lead acid battery, 12 V for MPA2 and MPA4
https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-MPA2BAT71
MPA2BAT7
7Ah lead acid battery, 12 V for MPA2 and MPA4
https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-MPA2BAT71
MPA2C3
MPA Access Control Panel, 2-Door
https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-MPA2-MPA4-ControlPanelBoard1
MPA2C3
MPA Access Control Panel, 2-Door
https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-MPA2-MPA4-ControlPanelBoard1
MPA2C3-4
MPA Access Control Panel, 4-Door
https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-MPA2-MPA4-ControlPanelBoard1
MPA2C3-4
MPA Access Control Panel, 4-Door
https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-MPA2-MPA4-ControlPanelBoard1
MPA2MPSE
MPA2 - 2 doors, controller & metal encl, PSU, includes: (2) MPA2RJ, (2) MPA2S5 (EU)
https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-MPA2-MPA4-Enclosure-ControlPanel-Monitor
MPA2MPSE
MPA2 - 2 doors, controller & metal encl, PSU, includes: (2) MPA2RJ, (2) MPA2S5 (EU)
https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-MPA2-MPA4-Enclosure-ControlPanel-Monitor
MPA4MPSE
MPA4 - 4 doors, controller & metal encl, PSU, includes: (4) MPA2RJ, (4) MPA2S5 (EU)
https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-MPA2-MPA4-Enclosure-ControlPanel-Monitor
MPA4MPSE
MPA4 - 4 doors, controller & metal encl, PSU, includes: (4) MPA2RJ, (4) MPA2S5 (EU)
https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-MPA2-MPA4-Enclosure-ControlPanel-Monitor