/content/hbtbt/ae/en/search-results.html

    Control Panels

    PW7K Hardware Add On Kit

    The PW7K Hardware Add On Kits include hardware only for a complete access control system. The Kits do not include a Pro-Watch license.

    Overview

    The PW7K Hardware Add On Kits include the hardware required to build a complete access control system. The Add On Kits are designed for customers that already have a Pro-Watch license, so none of the Add On Kits include a Pro-Watch license. The hardware includes enclosure, a PW7K1IC controller, voltage suppressors (one per door), as well as a nine-module high-density enclosure including power supply (120VAC for NA market and 230VAC for European market). The four-door configuration includes one PW7K1R2 reader board and the eight-door configuration three PW7K1R2s.

    Features & Benefits:
    • The Honeywell Pro-Watch Integrated Security Suite is a software platform designed for enterprise and critical infrastructure markets to help protect people and property, optimize productivity and ensure compliance with industry regulations — all while helping to reduce operational costs.
    • Honeywell Pro-Watch Intelligent Command, a user interface that allows organizations to construct a security system with total situational awareness via the seamless integration of video and access control solutions, can now be upgraded to Pro-Watch 5.5.
    • This upgrade enables operators to respond rapidly and effectively to alarms or incidents by providing actionable intelligence including a unified alarm view with maps and associated video that includes Standard Operating Procedures (SOPs) to be followed, enhancing compliance with advanced reporting and reducing security risks.
    • Key benefits and features include allowing users to:
    • Improve situational awareness: provides a unified view of alarms and maps, incident workflows and a space/area builder to create logical zones and group-based multisite views.
    • Upgrade integration with cybersecurity and data privacy: integrates new PW7K controller, enhances cybersecurity with Open Supervised Device Protocol (OSDP) and improves data privacy with selective masking.
    • Enhance compliance: enhances compliance with advanced reporting and reduces security risks through a SOP process and end-to-end TLS 1.2 encryption and guided alarm/incident response.
    • Increase productivity and system uptime: improves operator efficiency with intuitive controls for incident management and simplifies maintenance with remote bulk camera firmware upgrade and camera password changes capabilities – includes specific non-Honeywell cameras.
    Certifications:
    • UL (USA) and CE (Europe)
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security