/content/hbtbt/ae/en/search-results.html

    Control Panels

    V250FBPT Fire and Burglary Alarm Control Panel

    V250FBPT fire and burglary alarm control panels provide the ultimate protection for life and property. These panels support up to eight partitions and up to 250 zones/points using hardwired, wireless, and V-Plex® addressable technologies.

    Overview

    V250FBPT fire and burglary alarm control panels provide the ultimate protection for life and property. These panels support up to eight partitions and up to 250 zones/points using hardwired, wireless, and V-Plex® addressable technologies. These panels are suitable for fire-only applications, as well as for installations requiring integrated fire/burglary systems. These panels are the perfect solution for medical and professional office buildings, churches and synagogues, banks, schools, strip malls, and factory or warehouse environments.

    Features & Benefits:
    • Eight hardwired zones standard, expandable to 250 using V-Plex addressable points/zones
    • Supports up to 250 wireless zones (fewer if using hardwired and/or V-Plex zones)
    • Can control eight separate areas independently (8 partitions)
    • Common lobby partition — auto arm or disarm based upon assigned partitions
    • Master partition — used for viewing status of all partitions
    • Supports commercial wireless fire and burglary devices
    • Stores up to 1,000 events
    • Accommodates 250 user codes and up to 500 access card holders using VISTAKEY®
    • Supports V-Plex addressable VISTAKEY access control (1 to 15 doors)
    • Two onboard NACs delivering a total of 2.3A at 12V
    Certifications:
    • UL864: Control Units and Accessories for Fire Alarm Systems
    • ULC-S559-04: Equipment for Fire Signal Receiving Centers and Systems
    • UL1076: Proprietary Burglar Alarm Units and Systems
    • UL1610: Central Station Burglar Alarm Units
    • UL1635: Digital Alarm Communicator System Units
    • UL365: Police Station Connected Burglar Alarm Units and Systems
    • UL609: Local Burglar Alarm Units and Systems
    • UL985: Household Fire Warning System Units
    • UL1023: Household Burglar Alarm System Units
    • California State Fire Marshal (CSFM)
    • FDNY Certificate #6140