/content/hbtbt/ae/en/search-results.html

    Cards

    iCLASS® Proximity Card

    Discontinued

    iCLASS® proximity cards are designed to work with OmniClass® readers. iCLASS proximity cards are made of laminated PVC and can be printed on both sides using a dye-sublimation or thermal transfer card printer.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    iCLASS® proximity cards are designed to work with OmniClass® readers. iCLASS proximity cards are made of laminated PVC and can be printed on both sides using a dye-sublimation or thermal transfer card printer. They can also be slot-punched on the short side for vertical orientation (portrait). iCLASS proximity cards are stocked in popular configurations, but special orders can be placed when the user needs to choose site code and card numbers and custom card orders are also available.